Product | Subtotal | Qty | |
---|---|---|---|
XBee 2mW Series 2.5 Chip Antenna
WRL-08691 |
25.95 |
1
Cannot be ordered at this time. |
|
Breakout Board for XBee Module
BOB-08276 |
3.5 | 1 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-09220 |
14.95 |
1
Cannot be ordered at this time. |
|
IMU Analog Combo Board Razor - 6DOF Ultra-Thin IMU
SEN-10010 |
59.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
13.9 |
2
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
Total: 133.7 |