Product | Subtotal | Qty | |
---|---|---|---|
Laser Card Module - Red
COM-00594 |
13.9 |
2
Cannot be ordered at this time. |
|
Coin Cell Battery Holder - 20mm (PTH)
PRT-00783 |
3.2 | 2 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
21.9 | 2 | |
LED - Super Bright White
COM-00531 |
4.2 | 4 | |
Ribbon Crimp Connector - 6-pin (2x3, Female)
PRT-10651 |
0.45 | 1 | |
Ribbon Cable - 6 wire (3ft)
CAB-10648 |
0.75 |
1
Cannot be ordered at this time. |
|
2x3 Pin Shrouded Header
PRT-10877 |
5.25 | 3 | |
N-Channel MOSFET 60V 30A
COM-10213 |
7.5 |
6
Cannot be ordered at this time. |
|
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
4.2 | 2 | |
FTDI Basic 3.3V - USB to Serial Retail
RTL-09893 |
15.95 |
1
Cannot be ordered at this time. |
|
Total: 77.3 |