ActoBotics

by hybotics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hub Mount Bracket A - 90 Degree
Retired ROB-12103
11.98 2   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle
Retired ROB-12175
1.59 1   
Cannot be ordered at this time.
ServoBlock Kit - Hitec Standard (Hub Shaft)
Retired ROB-12347
26.99 1   
Cannot be ordered at this time.
Swivel Hub
Retired ROB-12509
6.99 1   
Cannot be ordered at this time.
Clamping Hub - 90 Degree (5/8" Bore)
Retired ROB-12249
8.99 1   
Cannot be ordered at this time.
Hub Spacer - 3/8"
Retired ROB-12401
2.78 2   
Cannot be ordered at this time.
Aluminum Channel - 9.0"
Retired ROB-12250
23.97 3   
Cannot be ordered at this time.
Hub Spacer - 1/8" (Solid)
Retired ROB-12345
2.98 2   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
11.98 2   
Cannot be ordered at this time.
Aluminum Channel - 3.0"
Retired ROB-12498
7.98 2   
Cannot be ordered at this time.
Channel Slider A (pair)
Retired ROB-12559
11.98 2   
Cannot be ordered at this time.
Hub Spacer - 1/2"
Retired ROB-12149
3.18 2   
Cannot be ordered at this time.
Hub Spacer - 3/4"
Retired ROB-12298
5.37 3   
Cannot be ordered at this time.
Skate Wheel - 4.90 (Blue)
Retired ROB-12556
9.98 2   
Cannot be ordered at this time.
Servo Mount - Servo Plate B
Retired ROB-12444
13.98 2   
Cannot be ordered at this time.
Servo Mount - Servo Plate A
Retired ROB-12330
9.98 2   
Cannot be ordered at this time.
Channel Tube Clamp - 1" Bore
Retired ROB-12270
11.98 2   
Cannot be ordered at this time.
Side Mount Bracket (pair)
Retired ROB-12252
5.98 2   
Cannot be ordered at this time.
Hub Adapter - 0.625" to 0.77"
Retired ROB-12167
16.96
You save:
3 (15%)
4   
Cannot be ordered at this time.
Hub Mount - Quad (Mount C)
Retired ROB-12222
59.9 10   
Cannot be ordered at this time.
Micro Gearmotor - Enclosure
In stock ROB-12105
1.6 1   
Servo Mount - Servo Plate C
Retired ROB-12237
5.99 1   
Cannot be ordered at this time.
Channel Bracket A
Retired ROB-12243
4.99 1   
Cannot be ordered at this time.
Channel Bracket B
Retired ROB-12186
4.99 1   
Cannot be ordered at this time.
Hub Spacer - 1"
Retired ROB-12421
3.98 2   
Cannot be ordered at this time.
Channel Slider C (pair)
Retired ROB-12561
4.49 1   
Cannot be ordered at this time.
Set Screw Hub - 3mm Bore
Retired ROB-12512
9.98 2   
Cannot be ordered at this time.
Total: 291.54