want

by Member #565396

Favorited Favorite 0

Hygyyghy

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
39.14
You save:
16.76 (30%)
2   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
SparkFun Resistor Chart Sticker
In stock SWG-10108
5.4 3   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
Foam PCB Tape - 3M VHB Acrylic 1" (1 yard)
Retired PRT-12752
10.95 1   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
microSD USB Reader
In stock COM-13004
5.5 1   
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
2mm 10pin XBee Header
In stock PRT-10112
4.2 4   
Thermistor 10K
In stock SEN-00250
2.85 3   
SparkFun Audio Bluetooth Breakout - RN-52
Retired WRL-11777
79.9 2   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
9 2   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
25.9 2   
Cannot be ordered at this time.
Scrap Boards
Retired DD-08477
0.75 3   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
50.85 3   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
Thermocouple Amplifier Digital MAX6675
Retired COM-00307
11.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
21 6   
TellyMate
Retired DEV-09313
55.9 2   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
69.9 2   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
1.9 2   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
19.9 2   
Cannot be ordered at this time.
EL Wire - White Retail
Retired RTL-11427
21.9 2   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
3.15 3   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Transistor - NPN (BC547)
Retired COM-08928
5 10   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Serial LCD Kit - Retail
Retired RTL-10768
25.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
1.9 2   
Serial Miniature OLED Module - 1.5" (μOLED-128-G2-GFX)
Retired LCD-11676
53.95 1   
Cannot be ordered at this time.
ALS-PT19 Light Sensor
In stock SEN-12566
2.1 2   
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
Total: 841.79