FakeDuino

by Member #572914

Favorited Favorite 0

Make your own Arduino
On a small Breadboard using these components and this tutorial:
http://www.instructables.com/id/The-9-Quasi-duino-Almost-duino/?ALLSTEPS

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Mini Pushbutton Switch - Tall
Retired COM-08605
0.55 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.6 2   
Capacitor Ceramic 22pF
In stock COM-08571
0.3 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
LED - Basic Yellow 3mm
In stock COM-00532
0.9 2   
Total: 12.35