by nasea
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
39 | 6 | |
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
11.8 |
4
Cannot be ordered at this time. |
|
Super Capacitor - 10F/2.5V
COM-00746 |
24.75 | 5 | |
Arduino Offset Header - 8 Pin
PRT-09374 |
6.25 |
5
Cannot be ordered at this time. |
|
Arduino Wi-Fi Shield
DEV-11287 |
84.95 |
1
Cannot be ordered at this time. |
|
Go-Between Shield
DEV-11002 |
41.85 |
3
Cannot be ordered at this time. |
|
SparkFun TransmogriShield
DEV-11469 |
29.9 |
2
Cannot be ordered at this time. |
|
Mini Microswitch - SPDT (Offset Lever)
COM-12743 |
21.48 |
12
Cannot be ordered at this time. |
|
Mini Microswitch - SPDT (Lever)
COM-12742 |
21.48 |
12
Cannot be ordered at this time. |
|
Mini Microswitch - SPDT (Roller Lever)
COM-12744 |
21.48 |
12
Cannot be ordered at this time. |
|
Screw - Phillips Head (3/8", 2-56)
PRT-08993 |
1.5
You save: 3 (67%) |
30 | |
Nut - Metal (2-56)
PRT-08995 |
1.2
You save: 3.3 (73%) |
30 | |
Toggle Switch
COM-09276 |
12.6 | 6 | |
Mini Power Switch - SPDT
COM-00102 |
16 | 10 | |
Solder Paste - 50g (Lead Free)
TOL-12878 |
74 | 4 | |
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
TOL-10719 |
7.95 |
1
Cannot be ordered at this time. |
|
Hakko FX888D Soldering Station
TOL-11704 |
99.95 |
1
Cannot be ordered at this time. |
|
Total: 577.19 |