wla_03

by nasea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
7.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
65 2   
Hot-air Rework Replacement Element - Temp Controlled
Retired TOL-11130
21.5 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-10854
24.95 1   
Cannot be ordered at this time.
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
4.5 1   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Screw - Phillips Head (1", 4-40, 10 pack)
Retired PRT-10450
0.46
You save:
1.04 (69%)
1   
Cannot be ordered at this time.
Nut - Metal (4-40)
Retired PRT-10232
0.15 1   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1")
Retired ROB-12297
0.58 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
Retired ROB-12423
2.5 1   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1/2")
Retired ROB-12123
0.36 1   
Cannot be ordered at this time.
Screw - Flat Head (1.25", 4-40, 10 packs)
Retired PRT-10928
1.5 1   
Cannot be ordered at this time.
Standoff - Nylon (4-40; 3/4"; 10 pack)
In stock PRT-11796
4.5 1   
Total: 179.24