by Jose_G
Product | Subtotal | Qty | |
---|---|---|---|
Set Screw Hub - 1/4" Bore
ROB-12488 |
4.99 |
1
Cannot be ordered at this time. |
|
Hub Spacer - 1"
ROB-12421 |
1.99 |
1
Cannot be ordered at this time. |
|
Clamping Hub - 1" Bore (Un-Threaded)
ROB-12114 |
5.99 |
1
Cannot be ordered at this time. |
|
Ball Bearing - Flanged (1/4" Bore, 1/2" OD)
ROB-12611 |
1.69 |
1
Cannot be ordered at this time. |
|
Precision Disc Wheel - 2" (Clear, 2 Pack)
ROB-12195 |
3.99 |
1
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 4mm"
ROB-12493 |
4.99 |
1
Cannot be ordered at this time. |
|
Total: 23.64 |