products

by Member #575074

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
H-Bridge Motor Driver 1A
In stock COM-00315
5 2   
Zener Diode - 5.1V 1W
Retired COM-10301
1 4   
Cannot be ordered at this time.
Schottky Diode
In stock COM-10926
1.75 7   
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
14.95 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Total: 184.95