by nasea
Product | Subtotal | Qty | |
---|---|---|---|
Thermoelectric Cooler - 40x40mm
COM-10080 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
Laser Card Module - Red
COM-00594 |
6.95 |
1
Cannot be ordered at this time. |
|
LED - Infrared 950nm
COM-09349 |
30
You save: 1.5 (5%) |
30 | |
LED - Infrared 850nm
COM-09469 |
27
You save: 1.5 (5%) |
30
Cannot be ordered at this time. |
|
Laser Module Mount
COM-08674 |
1
You save: 48.5 (98%) |
10
Cannot be ordered at this time. |
|
Laser Module - Green
COM-09906 |
179.5 |
10
Cannot be ordered at this time. |
|
GPS 3V Magnetic Mount Antenna SMA - 5m
GPS-00464 |
51.8 |
4
Cannot be ordered at this time. |
|
SparkFun Venus GPS with SMA Connector
GPS-11058 |
199.8 |
4
Cannot be ordered at this time. |
|
SparkFun XBee Explorer USB
WRL-11812 |
111.8 | 4 | |
XTend 900 1W RPSMA - 40 Mile Range
WRL-09411 |
974.75 |
5
Cannot be ordered at this time. |
|
SparkFun "Uh-oh" Battery Level Indicator Kit
KIT-11087 |
29.75 |
5
Cannot be ordered at this time. |
|
SparkFun LiPo Fuel Gauge
TOL-10617 |
37.5 |
3
Cannot be ordered at this time. |
|
SparkFun Power Cell - LiPo Charger/Booster
PRT-11231 |
59.85 |
3
Cannot be ordered at this time. |
|
JST Jumper 2 Wire Assembly
PRT-09914 |
50
You save: 2.5 (5%) |
50 | |
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
50
You save: 2.5 (5%) |
50 | |
SparkFun USB LiPoly Charger - Single Cell
PRT-12711 |
170.5
You save: 9 (5%) |
10 | |
LiPower - Boost Converter
PRT-10255 |
87.5 | 5 | |
Heating Pad - 5x10cm
COM-11288 |
45 | 10 | |
Small Heatsink
PRT-11510 |
99.5 | 10 | |
Theragrip Thermal Tape
PRT-09771 |
79 |
20
Cannot be ordered at this time. |
|
SparkFun Energy Harvester Breakout - LTC3588
BOB-09946 |
308.8
You save: 16.2 (5%) |
10 | |
Quad-band Cellular Duck Antenna SMA
CEL-00675 |
35.8 | 4 | |
SparkFun Cellular Shield - SM5100B
CEL-09607 |
399.8 |
4
Cannot be ordered at this time. |
|
Motor Driver 15A IRF7862PBF
ROB-09107 |
39.95 |
1
Cannot be ordered at this time. |
|
Arduino Wi-Fi Shield
DEV-11287 |
84.95 |
1
Cannot be ordered at this time. |
|
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
ProtoBoard - Wombat (PTH)
PRT-08619 |
65.7 | 6 | |
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
Breadboard - Giant
PRT-12614 |
21.5 | 1 | |
ProtoBoard - Rectangle 3"
PRT-08815 |
4.5 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Rectangle Wired 3"
PRT-08812 |
27 |
6
Cannot be ordered at this time. |
|
ProtoBoard - Square 1" Double Sided
PRT-08814 |
15 |
6
Cannot be ordered at this time. |
|
ProtoBoard - Square 2"
PRT-08811 |
21 | 6 | |
SparkFun ProtoBoard - Koala (USB+PTH)
PRT-10614 |
119.7 |
6
Cannot be ordered at this time. |
|
Breadboard - Mini Modular (Green)
PRT-12046 |
9 | 2 | |
Breadboard - Small Self-Adhesive
PRT-00137 |
11.9 |
2
Cannot be ordered at this time. |
|
Super Capacitor - 10F/2.5V
COM-00746 |
49.5 | 10 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
24
You save: 1 (4%) |
50 | |
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
21.5
You save: 1 (4%) |
50 | |
Capacitor Ceramic 22pF
COM-08571 |
14.5
You save: 0.5 (3%) |
50 | |
Arduino Stackable Header Kit
PRT-10007 |
17.5 | 10 | |
Arduino Stackable Header - 6 Pin
PRT-09280 |
3.75 | 5 | |
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
GPS-09123 |
14.8
You save: 14.7 (50%) |
10 | |
Zener Diode - 5.1V 1W
COM-10301 |
12
You save: 0.5 (4%) |
50
Cannot be ordered at this time. |
|
Crystal 14.7456MHz
COM-00669 |
2
You save: 7.5 (79%) |
10
Cannot be ordered at this time. |
|
Crystal 16MHz
COM-00536 |
10.5 | 10 | |
Voltage Regulator - 3.3V
COM-00526 |
21 | 10 | |
Ceramic Resonator Kit
COM-09993 |
5.9 |
2
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
18 | 4 | |
Pan/Tilt Bracket Kit (Multi Attachment)
ROB-10335 |
26 | 4 | |
SparkFun Opto-isolator Breakout
BOB-09118 |
27.5 | 5 | |
Micro Maestro 6-channel USB Servo Controller
ROB-09664 |
59.85 |
3
Cannot be ordered at this time. |
|
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-09457 |
9.9 |
2
Cannot be ordered at this time. |
|
Diode Small Signal - 1N4148
COM-08588 |
7.2
You save: 0.3 (4%) |
30 | |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
7.2
You save: 0.3 (4%) |
30 | |
Digital Potentiometer - 10K
COM-10613 |
8 | 5 | |
TLC 5940 - PWM Driver
COM-10136 |
29.75 |
5
Cannot be ordered at this time. |
|
Step Up/Down Inverting Switching Regulator
COM-00317 |
9.75 |
5
Cannot be ordered at this time. |
|
H-Bridge Motor Driver 1A
COM-00315 |
15 | 6 | |
Transistor - PNP 60V 200mA (2N3906)
COM-00522 |
14.4
You save: 0.6 (4%) |
30 | |
N-Channel MOSFET 60V 30A
COM-10213 |
25 |
20
Cannot be ordered at this time. |
|
P-Channel MOSFET 55V 31A
COM-10349 |
25 | 20 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
15.6
You save: 0.9 (5%) |
30 | |
Transistor - NPN (BC547)
COM-08928 |
14.4
You save: 0.6 (4%) |
30
Cannot be ordered at this time. |
|
Analog to Digital Converter - MCP3002
COM-08636 |
25 | 10 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
61.8
You save: 3.2 (5%) |
10 | |
FTDI Cable 5V
DEV-09718 |
39 | 2 | |
Header - 6-pin Female (0.1", Right Angle)
PRT-09429 |
9.5 |
10
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
22.5 | 10 | |
Female Headers
PRT-00115 |
17.5 | 10 | |
Break Away Headers - Straight
PRT-00116 |
17.5 | 10 | |
Arduino Due
DEV-11589 |
195.8 |
4
Cannot be ordered at this time. |
|
Pro Micro - 3.3V/8MHz
DEV-12587 |
78 | 4 | |
Pro Micro - 5V/16MHz
DEV-12640 |
78 | 4 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
43.8 | 4 | |
Arduino Leonardo with Headers
DEV-11286 |
111.8 |
4
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
17.9 | 2 | |
Resettable Fuse PTC
COM-08357 |
30 | 20 | |
Break Away Headers - Long
PRT-10158 |
32.5 | 10 | |
Standoffs Plastic (4-40; 3/8"; 10 pack)
PRT-10461 |
35 | 10 | |
Arduino Mini 05
DEV-11303 |
135.8 |
4
Cannot be ordered at this time. |
|
Electrolytic Decoupling Capacitors - 1000uF/25V
COM-08982 |
4.5 | 10 | |
Screw Terminals 5mm Pitch (2-Pin)
PRT-08432 |
21 | 20 | |
Screw Terminals 5mm Pitch (3-Pin)
PRT-08433 |
21 | 20 | |
LED - Super Bright White (100 pack)
COM-10035 |
59.9 |
2
Cannot be ordered at this time. |
|
Arduino Uno - R3 SMD
DEV-11224 |
105.2 | 4 | |
Total: 5161.45 |