Order_07_21_2014

by Member #79863

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tweezers - Curved (ESD Safe)
Only 11 left! TOL-10602
9 2   
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
In stock WRL-09143
17.9 2   
XBee Pro 900 RPSMA
Retired WRL-09099
109.9 2   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
50.85 3   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
6" Digital Calipers
In stock TOL-10997
49.5 3   
Voltage Regulator - 3.3V
In stock COM-00526
21 10   
Breadboard - Full-Size (Bare)
In stock PRT-12615
19.5 3   
SparkFun USB to RS-485 Converter
Only 4 left! BOB-09822
64.5 3   
SparkFun microSD Transflash Breakout
In stock BOB-00544
16.5 3   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
49.5 3   
MicroSD Card with Adapter - 8GB
Retired COM-11609
55.8 4   
Cannot be ordered at this time.
Header - 10-pin Female (SMD, 0.1")
Retired PRT-12690
35.5
You save:
2 (5%)
50   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 11 left! TOL-10243
26.95 1   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
5.5 2   
Header - 10-pin Male (SMD, 0.1")
Out of stock PRT-11542
13
You save:
39.5 (75%)
50   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
21 10   
Missile Switch Cover - Carbon Fiber
Retired COM-11059
9.75 5   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
10.5 5   
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
Arduino Due
Retired DEV-11589
97.9 2   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Breadboard - Giant
In stock PRT-12614
21.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
Out of stock COM-12986
70 20   
LED - SMD RGB (WS2812)
Retired COM-11821
10 20   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 12 left! TOL-10865
10.95 1   
Tweezers - Straight (ESD Safe)
32 available TOL-10603
9 2   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
14.75 5   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
14.5
You save:
0.5 (3%)
50   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
12
You save:
0.5 (4%)
25   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
14.5
You save:
0.5 (3%)
50   
Super Capacitor - 10F/2.5V
In stock COM-00746
24.75 5   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
10.75
You save:
0.5 (4%)
25   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
10.75
You save:
0.5 (4%)
25   
Jumper - 2 Pin
In stock PRT-09044
21.5
You save:
1 (4%)
50   
Solder Vacuum
Retired TOL-00082
11.85 3   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
74.85 3   
Cannot be ordered at this time.
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
Retired WRL-11217
77.85 3   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
7 2   
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - BMP180
Retired SEN-11824
9.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
7.95 1   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
7.95 1   
Cannot be ordered at this time.
EL Wire - Green Retail
Retired RTL-11424
10.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
19 available WRL-11812
55.9 2   
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
FTDI Cable 5V
In stock DEV-09718
39 2   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
39 2   
Total: 1787.2