CAT Kit

by D___Run___

Favorited Favorite 0

Wireless card + adapter plate and shield still need to be added.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
9.9 2   
Cannot be ordered at this time.
Allen Screw Kit
Retired TOL-11731
0.95 1   
Cannot be ordered at this time.
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
4.5 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
4.95 1   
LED Tactile Button Breakout
In stock BOB-10467
1.6 1   
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
9.9 2   
SparkFun Capacitive Touch Breakout - AT42QT1010
In stock SEN-12041
3.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
Hobby Motor - Gear
Out of stock ROB-11696
4.2 2   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Super Bright LED - Green 10mm
In stock COM-08861
2.75 1   
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
Super Bright LED - Red 10mm
In stock COM-08862
1.85 1   
Super Bright LED - Yellow 10mm
Out of stock COM-11119
1.85 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
LED Tactile Button - Red
In stock COM-10442
2.25 1   
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
IntelĀ® Galileo Gen 2
Retired DEV-13096
74.95 1   
Cannot be ordered at this time.
Total: 166.63