Atomic Force Microscope

by Pete Marchetto

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Piezo Element
In stock SEN-10293
4.5 3   
EL Inverter - 3v
In stock COM-10201
29.85 3   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
5.04
You save:
0.36 (7%)
36   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
5.25 15   
Voltage Regulator - Adjustable
33 available COM-00527
5.85 3   
Digital Potentiometer - 10K
In stock COM-10613
4.5 3   
Pro Micro - 5V/16MHz
In stock DEV-12640
19.95 1   
Laser Module - Green
In stock COM-09906
17.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
1.95 1   
LinkSprite JPEG Color Camera TTL Interface - 2MP
Retired SEN-12804
54.95 1   
Cannot be ordered at this time.
2.4GHz Ceramic Chip Antenna White
Retired WRL-09025
0.95 1   
Cannot be ordered at this time.
Total: 150.74