EMI detector

by oshun

Favorited Favorite 0

Parts list for Electromagnetic Interference (EMI) Detector published in Popular Mechanics (http://www.popularmechanics.com/technology/how-to/tips/build-your-own-electromagnetic-interference-detector-8831727)

Not included: 9V battery and small-gauge wire stripper

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
0.25 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
USB Cable A to B - 10 Foot
Retired CAB-00513
4.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
Total: 50.15