OpenDCC Project

by Comrad_Durandal

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
pcDuino3 - Dev Board
Retired DEV-12856
59.95 1   
Cannot be ordered at this time.
Motor Driver 15A IRF7862PBF
Retired ROB-09107
39.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
255 2   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
Total: 361.9