Materials Characterization Jig

by Pete Marchetto

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
14.95 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
Timing Belt Mount - XL
Retired ROB-12317
3.99 1   
Cannot be ordered at this time.
Timing Belt - XL (per foot)
Retired ROB-12156
14.36 4   
Cannot be ordered at this time.
Aluminum Channel - 24"
Retired ROB-12551
15.99 1   
Cannot be ordered at this time.
Precision Gearmotor - 6 RPM (6-12V)
Retired ROB-12190
34.95 1   
Cannot be ordered at this time.
Motor Mount - B Style
Retired ROB-12400
4.99 1   
Cannot be ordered at this time.
Timing Pulley - Shaft Mount (10T; 6mm Bore)
Retired ROB-12490
13.98 2   
Cannot be ordered at this time.
Side Mount Bracket (pair)
Retired ROB-12252
2.99 1   
Cannot be ordered at this time.
Total: 112.3