Product | Subtotal | Qty | |
---|---|---|---|
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
Solder Lead Free - 100-gram Spool
TOL-09325 |
9.95 | 1 | |
Solder - 1/4lb Spool (0.032") Special Blend
TOL-10243 |
26.95 | 1 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Solder Tip Tinner and Cleaner
TOL-08966 |
13.95 |
1
Cannot be ordered at this time. |
|
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
32.5 | 1 | |
Hakko FX888D Soldering Station
TOL-11704 |
99.95 |
1
Cannot be ordered at this time. |
|
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
Solder Paste - 50g (Lead Free)
TOL-12878 |
18.5 | 1 | |
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Total: 276.45 |