Product | Subtotal | Qty | |
---|---|---|---|
Ding and Dent Production Builds - LCD
DD-11415 |
5 |
1
Cannot be ordered at this time. |
|
Ding and Dent Production Builds - GPS
DD-09041 |
3 |
1
Cannot be ordered at this time. |
|
Scrap Boards
DD-08477 |
0.25 |
1
Cannot be ordered at this time. |
|
FM Radio Transmitter Module - NS73M
WRL-08452 |
1.35
You save: 8.6 (86%) |
1
Cannot be ordered at this time. |
|
Transceiver nRF2401A with Trace Antenna Connector
WRL-00561 |
0.5 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
Thermoelectric Cooler - 40x40mm
COM-10080 |
11.95 |
1
Cannot be ordered at this time. |
|
Spark Gap Igniter - 4.8V
COM-11218 |
14.95 |
1
Cannot be ordered at this time. |
|
Surface Transducer - Large
COM-10975 |
24.95 |
1
Cannot be ordered at this time. |
|
Laser Module - Green
COM-09906 |
17.95 |
1
Cannot be ordered at this time. |
|
Silicon Nitride Igniter - 12V
COM-11694 |
19.95 |
1
Cannot be ordered at this time. |
|
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
SparkFun MOSFET Power Control Kit
COM-10256 |
3.95 |
1
Cannot be ordered at this time. |
|
Heating Pad - 5x15cm
COM-11289 |
5.5 | 1 | |
Piezo Igniter
COM-10234 |
11.95 |
1
Cannot be ordered at this time. |
|
Laser Module Mount
COM-08674 |
0.1
You save: 4.85 (98%) |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 850mAh
PRT-00341 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
Breadboard - Giant
PRT-12614 |
21.5 | 1 | |
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
32.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
Lithium Polymer USB Charger and Battery - Retail
RTL-12722 |
24.95 |
1
Cannot be ordered at this time. |
|
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
PRT-10473 |
32.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Modular (Blue)
PRT-12045 |
4.5 | 1 | |
SparkFun VKey Voltage Keypad
PRT-12080 |
14.95 |
1
Cannot be ordered at this time. |
|
Copper Tape - 2" (50ft)
PRT-11081 |
18.5 | 1 | |
SparkFun "Uh-oh" Battery Level Indicator Kit
KIT-11087 |
5.95 |
1
Cannot be ordered at this time. |
|
Miniature Solar Cell - CPC1822
PRT-09962 |
1.95 |
1
Cannot be ordered at this time. |
|
Heatsink and Fan - 70mm
PRT-10686 |
4.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 1000mAh 7.4v
PRT-11855 |
10.95 | 1 | |
USB Battery Pack - 1000 mAh
PRT-11358 |
14.95 |
1
Cannot be ordered at this time. |
|
Total: 384.2 |