Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
N-Channel MOSFET 60V 30A
Retired COM-10213 |
1.25 |
1
Cannot be ordered at this time. |
|
Crystal 16MHz
In stock COM-00536 |
1.05 |
1
added to your cart |
|
Super Bright LED - Green 10mm
In stock COM-08861 |
2.75 |
1
added to your cart |
|
Total: 5.05 |