Customer #562645's Wish List from Cart

by Member #562645

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WiFly RN-171 802.11b/g Serial Module - Roving Networks
Retired WRL-11049
29.95 1   
Cannot be ordered at this time.
SparkFun Pi Wedge
Retired KIT-12652
27.8 4   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
1.05 1   
LED - Infrared 850nm
Retired COM-09469
0.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
7.8 4   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
21 10   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
32.85 3   
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
SparkFun WiFi Breakout - CC3000
Retired WRL-12072
69.9 2   
Cannot be ordered at this time.
Total: 244.78