2 RGB LED Driver

by Kevyn Watkins

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ATMega328 - TQFP
Retired COM-09261
4.25 1   
Cannot be ordered at this time.
Crystal SMD 16MHz
In stock COM-00094
1.6 1   
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
Header - 2x3 (Male, 0.1")
In stock PRT-12807
0.75 1   
2x5 AVR ICSP Male Header
Retired PRT-00778
0.5 1   
Cannot be ordered at this time.
SMD LED - Blue 0603 (strip of 25)
Retired PRT-11250
6.95 1   
Cannot be ordered at this time.
SMD LED - 0603 Green (strip of 50)
Retired COM-11169
2.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
7.5 6   
Cannot be ordered at this time.
Momentary Reset Switch SMD
Retired COM-08229
0.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
7.35 7   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Capacitor 10uF SMD (strip of 50)
Retired PRT-11244
11.95 1   
Cannot be ordered at this time.
Total: 46.6