Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
32.85 | 3 | |
Arduino Uno - R3 SMD
DEV-11224 |
131.5 | 5 | |
Raspberry Pi - Model B+
DEV-12994 |
79.9 |
2
Cannot be ordered at this time. |
|
BeagleBone Black - Rev C
DEV-12857 |
73.5 | 1 | |
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Conical (T18-B)
TOL-10721 |
7.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Chisel (T18-D16)
TOL-10720 |
7.95 |
1
Cannot be ordered at this time. |
|
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Solder Wick #2 5ft. - Generic
TOL-09327 |
5.5 | 2 | |
Solder Leaded - 100-gram Spool
TOL-09161 |
65 | 10 | |
Third Hand
TOL-09317 |
10.95 | 1 | |
Break Away Headers - Straight
PRT-00116 |
7 | 4 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
17.9 | 2 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 | |
Fingerprint Scanner - 5V TTL (GT-511C1)
SEN-11836 |
63.9 |
2
Cannot be ordered at this time. |
|
JST SH Jumper 4 Wire Assembly - 8"
PRT-10359 |
3.2 | 2 | |
Blower - Squirrel Cage (12V)
COM-11270 |
15 | 2 | |
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
LinkSprite JPEG Color Camera TTL Interface - 2MP
SEN-12804 |
54.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
4.9 | 2 | |
SparkFun Essential Sensor Kit
SEN-12862 |
43.95 |
1
Cannot be ordered at this time. |
|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
19.75 |
5
Cannot be ordered at this time. |
|
Total: 726.1 |