Coal Ridge SparkFun Order

by b_e_n

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
1393.45 31   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
292.95
You save:
15.5 (5%)
31   
Solder Tip Tinner and Cleaner
Retired TOL-08966
410.75
You save:
21.7 (5%)
31   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
116.25
You save:
6.2 (5%)
31   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
80.91
You save:
4.34 (5%)
31   
SparkFun Terror-Min
Retired KIT-09206
604.8
You save:
32 (5%)
64   
Cannot be ordered at this time.
SparkFun WeevilEye - Beginner Soldering Kit
In stock KIT-10723
665.6
You save:
35.2 (5%)
64   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
273.92
You save:
14.08 (5%)
64   
PicoBoard
Retired WIG-10311
2876.8 64   
Cannot be ordered at this time.
SparkFun SerIO
Retired DEV-09521
1150.72
You save:
127.68 (10%)
32   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
1265.92
You save:
140.48 (10%)
32   
Cannot be ordered at this time.
Total: 9132.07