Maker Camp Berlin Final

by Member #578679

Favorited Favorite 0

Maker Camp Berlin Final

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flexystruder Tool Head
Retired TOL-12945
294.95 1   
Cannot be ordered at this time.
NinjaFlex 3mm - 0.75kg (Snow)
Retired TOL-12948
59.95 1   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-12797
139.95 1   
Cannot be ordered at this time.
SparkFun PicoBoard
Retired WIG-11888
45.95 1   
Cannot be ordered at this time.
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (5m)
Retired COM-12026
99.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
PLA Filament 3mm - 1kg (Red)
Retired TOL-12953
42.95 1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 11 left! TOL-10865
10.95 1   
Timer, OpAmp & Optoelectronic Circuits & Projects
Retired BOK-11131
12.95 1   
Cannot be ordered at this time.
Electronic Formulas, Symbols & Circuits
Retired BOK-11134
12.95 1   
Cannot be ordered at this time.
Vernier Sensor - pH Sensor
Retired SEN-12872
78.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
84.75 5   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
54.75 5   
SparkFun Color Sensor Breakout - HDJD-S822
Retired SEN-10904
24.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Tool Kit - Beginner (EU edition, 230VAC)
Retired TOL-11808
43.9 2   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Total: 1123.2