Customer #160723's Wish List from Cart

by Member #160723

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
12V Solenoid Valve - 3/4"
In stock ROB-10456
17.9 2   
XBee WiFi Module - RP-SMA Connector
Retired WRL-12569
43.95 1   
Cannot be ordered at this time.
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Solid State Relay - 8A
Retired COM-10636
9.9 2   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Banana to Alligator Cable
In stock CAB-00509
4.5 1   
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Banana to Banana Cables
In stock CAB-00507
5.5 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Binding Post - Red
In stock PRT-09739
0.9 2   
Binding Post - Black
In stock PRT-09740
0.9 2   
Total: 149.1