For Thesis

by Member #581439

Favorited Favorite 0

We are currently working on our thesis project and we need these stuff.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
In stock DEV-09267
17.95 1   
LilyPad Power Supply
Retired DEV-11259
14.95 1   
Cannot be ordered at this time.
LilyPad XBee
Retired DEV-08937
14.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-506 (48 Channel)
Retired GPS-12751
42.95 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
SparkFun GPS Shield
Retired GPS-10710
14.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
7.9 2   
SparkFun XBee Explorer Dongle
In stock WRL-11697
27.95 1   
SparkFun XBee Shield
In stock WRL-12847
18.5 1   
XBee 1mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08666
49.9 2   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685
129 6   
Total: 516.45