Short Circuits Design Challenge 2: Group Kit

by Member #581463

Favorited Favorite 0

The Sparkfun materials needed for a group of 20 youths completing the activities of Design Challenge 2 in the book: Short Circuits: Crafting E-Puppets with DIY Electronics.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
24.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
48.3 23   
Needle Set
In stock TOL-10405
10.5 5   
LilyPad LED White (5pcs)
Retired DEV-10081
15.8 4   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
30 20   
LilyPad Button Board
In stock DEV-08776
40
You save:
2 (5%)
20   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Total: 233