Short Circuits Design Challenge 4: Group Kit

by Member #581463

Favorited Favorite 0

The Sparkfun materials needed for a group of 20 youths completing the activities of Design Challenge 4 in the book: Short Circuits: Crafting E-Puppets with DIY Electronics.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
42.56
You save:
2.24 (5%)
28   
9V Alkaline Battery
In stock PRT-10218
56
You save:
2.8 (5%)
28   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
30 20   
Mini Power Switch - SPDT
In stock COM-00102
42.56
You save:
2.24 (5%)
28   
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
25.2
You save:
1.4 (5%)
28   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
24.75 5   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
Diagonal Cutters
Out of stock TOL-08794
13.75 5   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
7 2   
Electrical Tape - Black
Retired PRT-10689
1.9 2   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
17.5 5   
Total: 333.17