The Sparkfun materials needed for one youth to complete the activities of Design Challenge 2 in the book: Soft Circuits: Crafting E-Fashion with DIY Electronics.
Product | Subtotal | Qty | |
---|---|---|---|
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
2.1 | 1 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
Needle Set
TOL-10405 |
2.1 | 1 | |
LilyPad LED White (5pcs)
DEV-10081 |
3.95 |
1
Cannot be ordered at this time. |
|
9V Alkaline Battery
PRT-10218 |
2.25 | 1 | |
LilyPad Coin Cell Battery Holder - 20mm
DEV-10730 |
3.95 |
1
Cannot be ordered at this time. |
|
Snap Assortment - 30 pack (male and female)
DEV-11347 |
4.5 |
1
Cannot be ordered at this time. |
|
Total: 22.8 |