×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Soft Circuits Design Challenge 4: Individual Kit

by Member #581463

Favorited Favorite 0

The Sparkfun materials needed for one youth to complete the activities of Design Challenge 4 in the book: Soft Circuits: Crafting E-Fashion with DIY Electronics.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
1.95 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
7 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
3.95 1   
LilyPad Rainbow LED (strip of 7 colors)
Retired DEV-11842
5.95 1   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-11260
14.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
25 available DEV-10275
16.95 1   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Total: 97.1