Soft Circuits Design Challenge 4: Group Kit

by Member #581463

Favorited Favorite 0

The Sparkfun materials needed for a group of 20 youths completing the activities of Design Challenge 4 in the book: Soft Circuits: Crafting E-Fashion with DIY Electronics.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
24.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
19.75 5   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
10.5 5   
LilyPad Arduino Simple Board
Retired DEV-10274
446.6
You save:
23.4 (5%)
20   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-11260
284
You save:
15 (5%)
20   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
139 20   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
351.6
You save:
18.4 (5%)
20   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
90 20   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
23.9 2   
Cannot be ordered at this time.
Total: 1441.8