Sean's Wishlist

by Sean Ahrens

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino USB - ATmega32U4 Board
In stock DEV-12049
27.95 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Surface Mount Navigation Switch
In stock COM-08184
1.6 1   
Crystal Kit
Retired COM-11630
4.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
RFID Reader ID-3LA (125 kHz)
Only 2 left! SEN-11862
27.95 1   
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
Tactile Button - SMD (6mm)
In stock COM-12992
0.6 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
LilyPad Buzzer
In stock DEV-08463
4.95 1   
SparkFun RedBot Buzzer
In stock ROB-12567
5.95 1   
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
10.95 1   
Cannot be ordered at this time.
NeoPixel NeoMatrix 8x8 - 64 RGB LED
Retired COM-12662
34.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
ATMega32U4 TQFP
Retired COM-11181
6.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch - Tall
Retired COM-08605
1.1 2   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Total: 207.8