Product | Subtotal | Qty | |
---|---|---|---|
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
32.95 |
1
Cannot be ordered at this time. |
|
Sunny Buddy - MPPT Solar Charger
PRT-12084 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit - R3
PRT-11417 |
3.5 | 2 | |
Solar Cell Large - 2.5W
PRT-07840 |
34.95 |
1
Cannot be ordered at this time. |
|
Electric Imp
WRL-11395 |
17.95
You save: 12 (40%) |
1
Cannot be ordered at this time. |
|
Weather Meters
SEN-08942 |
76.95 |
1
Cannot be ordered at this time. |
|
SparkFun Weather Shield
DEV-12081 |
39.95 |
1
Cannot be ordered at this time. |
|
RJ11 6-Pin Connector
PRT-00132 |
3 | 2 | |
Electric Imp Shield
DEV-11401 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 254.15 |