PennApps Hardware Fall 2014

by Member #582232

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flex Sensor 4.5"
In stock SEN-08606
511.5
You save:
27 (5%)
30   
Vibration Motor
In stock ROB-08449
6.75 3   
FlexiForce Pressure Sensor - 1lb.
In stock SEN-08713
430 20   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
497.5 50   
Cannot be ordered at this time.
Raspberry Pi - Model B+
Retired DEV-12994
399.5 10   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
298
You save:
52 (15%)
100   
USB Battery Pack - 6600 mAh
Retired PRT-11360
149.75 5   
Cannot be ordered at this time.
Micro Gearmotor - 175 RPM (6-12V)
In stock ROB-12205
279 20   
Small Stepper Motor
In stock ROB-10551
179 20   
H-Bridge Motor Driver 1A
In stock COM-00315
95.2
You save:
4.8 (5%)
40   
Total: 2846.2