Wireless N64 Controller

by Random Dent

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
LED - Basic Blue 5mm
In stock COM-11372
0.6 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF HID
Retired WRL-10938
24.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
20 available PRT-11375
22.5 1   
Total: 108.94