Product | Subtotal | Qty | |
---|---|---|---|
Conductive Fabric - 12"x13" Ripstop
DEV-10056 |
23.9 |
2
Cannot be ordered at this time. |
|
LilyTiny
DEV-10899 |
67.8
You save: 3.6 (5%) |
12 | |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
18 | 12 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
23.7 | 6 | |
Bare Conductive - Electric Paint Pen (10ml)
COM-11521 |
25.9 |
2
Cannot be ordered at this time. |
|
LilyPad LED Green (5pcs)
DEV-10046 |
19.75 |
5
Cannot be ordered at this time. |
|
LilyPad LED Red (5pcs)
DEV-10044 |
19.75 |
5
Cannot be ordered at this time. |
|
LilyPad LED Blue (5pcs)
DEV-10045 |
19.75 |
5
Cannot be ordered at this time. |
|
LilyPad LED White (5pcs)
DEV-10081 |
19.75 |
5
Cannot be ordered at this time. |
|
Total: 238.3 |