ATtiny Dark Detector

by Peter Fox Flick

Favorited Favorite 0

These are all the parts you need to build an ATtiny Dark Detector. Keep in mind that this is everything you need. (you probably already own the Arduino and the resistors and the breadboard.) Instructions can be found at http://www.peterfoxflick.com/attiny-dark-detector.html

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.6 2   
Total: 15.7