SReid's Wish List from Cart - SparkFun Order Aug 11, 2014 for PF-Dynomometer List 2 of 2

by SReid

Favorited Favorite 0

SparkFun Order Aug 11, 2014 for PF-Dynomometer List 2 of 2 https://www.sparkfun.com/wish_lists/92989

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
1.1 2   
LED Holder - 5mm
In stock COM-11840
1.1 2   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
In stock TOL-09146
2.1 2   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
9 2   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.2 4   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
3.2 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
3.5 2   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
Total: 90.48