Micah Elizabeth Scott - INST-INT 2014

by Member #584723

Favorited Favorite 0

some notes: • LED RGB Strip - Addressable, Bare (5M) -- *note still confirming with Micah, but I believe strips will cover at least two attendees • 5V 10A Power Supply -- if available we could use one per attendee as well

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FadeCandy NeoPixel Driver - USB-Controlled Dithering
Retired COM-12821
24.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (5m)
Retired COM-12026
99.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Hobby Knife
Only 4 left! TOL-09200
3.5 1   
Hobby Knife Replacement Blades
Retired TOL-10325
1.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Foam PCB Tape - 3M VHB Acrylic 1" (1 yard)
Retired PRT-12752
10.95 1   
Cannot be ordered at this time.
Total: 179.4