4H Robotics

by Electroman!

Favorited Favorite 0

Minimum parts needed for each student.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ProtoSnap - Pro Mini
Retired DEV-10889
29.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Header - 6-pin Female (PTH, 0.1")
In stock PRT-11894
0.75 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
LED - Basic Green 3mm
In stock COM-09650
2.7 6   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.6 2   
Inductor 180uH
Retired COM-00090
1.95 1   
Cannot be ordered at this time.
Total: 56