Scooter racing madness
Product | Subtotal | Qty | |
---|---|---|---|
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
5.95 |
1
Cannot be ordered at this time. |
|
LED - Basic Green 3mm
COM-09650 |
4.5 | 10 | |
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.48
You save: 1.42 (75%) |
2
Cannot be ordered at this time. |
|
Ceramic Resonator 16MHz
COM-09420 |
1.9 |
2
Cannot be ordered at this time. |
|
Capacitor Ceramic 0.1uF
COM-08375 |
3 | 10 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
3 | 6 | |
Voltage Regulator - 5V
COM-00107 |
2.1 | 2 | |
Diffused LED - Red 10mm
COM-10632 |
1.2 | 2 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
13 | 2 | |
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
2.7 | 6 | |
Thin Speaker
COM-10722 |
1.9 |
2
Cannot be ordered at this time. |
|
Diffused LED - Green 10mm
COM-10633 |
1.2 | 2 | |
Diffused LED - Yellow 10mm
COM-10634 |
2.4 | 4 | |
Rocker Switch - Medium
COM-10727 |
1.5 |
3
Cannot be ordered at this time. |
|
SparkFun OpenLog
DEV-09530 |
24.95 |
1
Cannot be ordered at this time. |
|
USB Female Type B Vertical Breakout Board
PRT-09109 |
2.85 |
3
Cannot be ordered at this time. |
|
USB to UART Bridge - FT232RL
COM-00650 |
13.5 |
3
Cannot be ordered at this time. |
|
SparkFun DeadOn RTC Breakout - DS3234
BOB-10160 |
49 | 2 | |
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
4.2 | 2 | |
One Wire Digital Temperature Sensor - DS18B20
SEN-00245 |
7.9 |
2
Cannot be ordered at this time. |
|
USB Female Type B Vertical Connector
PRT-08944 |
2.85 |
3
Cannot be ordered at this time. |
|
Serial Enabled 16x2 LCD - Red on Black 5V
LCD-09394 |
24.95 |
1
Cannot be ordered at this time. |
|
Mini Photocell
SEN-09088 |
3.2 | 2 | |
Concave Button - Green
COM-09341 |
2.75 | 1 | |
Laser Module - Green
COM-09906 |
17.95 |
1
Cannot be ordered at this time. |
|
Total: 198.93 |