by dblake
Components needed to make a light version of Whistler
1x http://www.digikey.com/product-detail/en/MLX90614ESF-ACC-000-TU/MLX90614ESF-ACC-000-TU-ND/1948826
2x http://www.digikey.com/product-detail/en/CF14JT4K70/CF14JT4K70CT-ND/1830366
Product | Subtotal | Qty | |
---|---|---|---|
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
Concave Button - Red
COM-09336 |
2.75 | 1 | |
Metal Pushbutton - Latching (16mm, Blue)
COM-11972 |
6.5 | 1 | |
SparkFun OpenLog
DEV-09530 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun Solder-able Breadboard
PRT-12070 |
5.5 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Resistor Network - 10K Ohm (6-pin bussed)
COM-10856 |
0.5 |
1
Cannot be ordered at this time. |
|
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Total: 89.2 |