Main Parts in SIK

by HelloTechie

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
5.7 6   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
12.6 6   
Trimpot 10K Ohm with Knob
In stock COM-09806
6.3 6   
LED - RGB Clear Common Cathode
In stock COM-00105
13.5 6   
Mini Photocell
In stock SEN-09088
9.6 6   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
14.7 6   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
51 6   
LED - Assorted (20 pack)
In stock COM-12062
23.7 6   
Temperature Sensor - TMP36
In stock SEN-10988
9.6 6   
Relay SPDT Sealed
In stock COM-00100
12.6 6   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
59.7 6   
Hobby Motor - Gear
Out of stock ROB-11696
12.6 6   
Diode Small Signal - 1N4148
In stock COM-08588
1.5 6   
Transistor - NPN (P2N2222A)
Retired COM-12852
3 6   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
9 6   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
123 6   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
33 6   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
5.7 6   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
39 6   
Total: 445.8