BeagleBone for Secret Agents

by jbdatko

Favorited Favorite 1

All of the components used for the book BeagleBone for Secret Agents available from Packt Publishing

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
30 available LCD-09067
24.95 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
0.95 1   
Silver Metal Knob - 14x24mm
Only 9 left! COM-10001
1.5 1   
Diffused LED - Green 10mm
In stock COM-10633
0.55 1   
LED Holder - 10mm (Chrome Finish)
30 available COM-11148
0.5 1   
BeagleBone Black - Rev C
In stock DEV-12857
54.95 1   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
SparkFun BeagleBone Black Proto Cape
In stock DEV-12774
11.95 1   
Break Away Headers - Straight
Out of stock PRT-00116
15 10   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
3.95 1   
IC Hook with Pigtail
In stock CAB-09741
4.95 1   
CAT 6 Cable - 10ft
Retired CAB-08917
2.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
7.95 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
16.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
16.95 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
3.95 1   
Heat Shrink Kit
In stock PRT-09353
7.95 1   
CryptoCape
Retired DEV-12773
59.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
16.95 1   
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
1.5 1   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Only 8 left! PRT-11710
5.95 1   
Third Hand
In stock TOL-09317
9.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
13.95 1   
Jumper - 2 Pin
In stock PRT-09044
0.7 2   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Total: 344.75