Deluxe Tool Kit

by M-Short

Favorited Favorite 0

Probably not for beginners, but everything you would would want or need.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
15 available TOL-11784
37.5 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Tool Kit - Screwdriver and Bit Set
Only 10 left! TOL-10865
10.95 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Hobby Knife
In stock TOL-09200
3.5 1   
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
5.5 2   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Total: 200.15