Libra

by jdp

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Triple Axis Accelerometer - ADXL345
Out of stock SEN-09045
10.95 1   
Cannot be ordered at this time.
Magnetometer Digital Triple Axis - HMC5843
Retired COM-09441
5.95 1   
Cannot be ordered at this time.
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
2.95 1   
Cannot be ordered at this time.
Triple-Axis Digital-Output Gyroscope - ITG-3200
Retired SEN-09793
9.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
CMOS Camera - 1300x1040
Retired SEN-08668
9.95 1   
Cannot be ordered at this time.
Total: 77.23