UAV Parts

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
JST Right Angle Connector - Through-Hole 3-Pin
In stock PRT-09750
4.2 4   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
6.4 4   
ProtoShield for Arduino Pro Mini
Retired DEV-09709
2.36
You save:
3.54 (60%)
2   
Cannot be ordered at this time.
LiPoly Charger - Single Cell 3.7-7V Input
Retired PRT-00726
16.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 20mAh
Retired PRT-09142
5.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
59.8 4   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
ProtoBoard - Round 1"
Retired PRT-08809
2.95 1   
Cannot be ordered at this time.
ProtoBoard - Square Shape
Retired PRT-08886
1 2   
Cannot be ordered at this time.
Total: 123.61