others

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MP3 and MIDI Codec - VS1053B
Retired COM-08892
19.95 1   
Cannot be ordered at this time.
Audio Codec IC - VS1103B
Retired COM-08894
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
Ogg Vorbis Codec IC - VS1000D
Retired COM-08300
4.95 1   
Cannot be ordered at this time.
EL Wire Chasing Adapter Cable
Retired COM-12934
1.5 1   
Cannot be ordered at this time.
ELastoLite INV133 Inverter
Retired COM-11914
13
You save:
7.95 (38%)
1   
Cannot be ordered at this time.
ELastoLite INV135 Inverter
Retired COM-11915
20.95 1   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
SparkFun EL Sequencer
Retired COM-11323
34.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Tape - Blue (1m)
Retired COM-10793
9.95 1   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
5.47
You save:
4.48 (45%)
1   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
SparkFun OBD-II UART
In stock WIG-09555
56.95 1   
EL Wire - Blue 3m (Chasing)
Retired COM-12925
9.95 1   
Cannot be ordered at this time.
EL Inverter - 3v (Chasing)
Retired COM-12933
6.95 1   
Cannot be ordered at this time.
EL Wire - White 3m (Chasing)
Retired COM-12929
9.95 1   
Cannot be ordered at this time.
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
Raspberry Pi Enclosure - Translucent (RPi3, RPi2, B+)
Retired DEV-12996
8.95 1   
Cannot be ordered at this time.
SparkFun HMC6343 Breakout
Out of stock SEN-12916
299.95 1   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
34.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B+
Retired DEV-12994
39.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
MP3 Codec - VS1063
25 available COM-11025
21.9 2   
SparkFun Pressure Sensor Breakout - MS5803-14BA
28 available SEN-12909
64.5 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Tool Kit - Screwdriver and Bit Set
Only 10 left! TOL-10865
10.95 1   
Hobby Knife Replacement Blades
Retired TOL-10325
1.95 1   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Classic Trio
Retired TOL-00069
4.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Brass Sponge
In stock TOL-08964
3.5 1   
Binding Post - Black
In stock PRT-09740
0.45 1   
Binding Post - Red
In stock PRT-09739
0.45 1   
ProtoBoard - Bandicoot (SMD)
Retired PRT-08708
9.95 1   
Cannot be ordered at this time.
MSP430 SMD IC
Retired COM-11107
4.95 1   
Cannot be ordered at this time.
MP3 Codec IC - VS1011E-L
Retired COM-08126
19.95 1   
Cannot be ordered at this time.
MP3 Codec IC - VS1011E-S
Retired COM-08125
19.95 1   
Cannot be ordered at this time.
MP3 Codec IC - VS1033D-L
Retired COM-08127
19.95 1   
Cannot be ordered at this time.
SparkFun MP3 Breakout - VS1063
Retired BOB-11684
24.95 1   
Cannot be ordered at this time.
MP3/WMA Codec IC - VS1003
Retired COM-09398
4.95 1   
Cannot be ordered at this time.
Codec Shield
Retired DEV-11290
39.95 1   
Cannot be ordered at this time.
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Banana to Banana Cables
In stock CAB-00507
5.5 1   
Banana to Alligator Cable
In stock CAB-00509
4.5 1   
Banana to Alligator Coax Cable
In stock CAB-00508
5.5 1   
IC Hook to IC Hook Cables
Retired CAB-00502
3.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
GPS Receiver - EM-506 (48 Channel)
Retired GPS-12751
42.95 1   
Cannot be ordered at this time.
SparkFun GPS Breakout
Retired BOB-11818
1.49
You save:
4.46 (75%)
1   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Banana to Test Probe Cables
Retired CAB-00505
7.9 2   
Cannot be ordered at this time.
Total: 1273.41