Public

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Insulated Silicone Soldering Mat
Out of stock TOL-14672
10.95 1   
MiP Robotic Platform - White/Black
Retired ROB-13222
199.9 2   
Cannot be ordered at this time.
Circuit Scribe Lite Kit
Retired COM-13184
24.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ3
Retired SEN-08501
32.95 1   
Cannot be ordered at this time.
mbed Starter Kit
Retired KIT-12968
149.95 1   
Cannot be ordered at this time.
Circuit Scribe Conductive Ink Pen
In stock COM-13254
7.99 1   
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Smart SMD Tester
In stock TOL-10829
29.95 1   
CEE - Analog Measurement Tool
Retired TOL-11863
99.95 1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - GA1102CAL
Retired TOL-11766
399.95 1   
Cannot be ordered at this time.
Electronic Formulas, Symbols & Circuits
Retired BOK-11134
12.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
Getting Started with Raspberry Pi - 2nd Edition
Retired BOK-13324
11.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
Build Upons LED - PTH (10 Pack)
Retired COM-13312
6.95 1   
Cannot be ordered at this time.
Make: Electronics
Retired BOK-09600
34.95 1   
Cannot be ordered at this time.
Banana to Alligator Cable
Out of stock CAB-00509
4.5 1   
SD Sniffer
In stock TOL-11468
12.5 1   
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
Short Circuits: Crafting e-Puppets with DIY Electronics
Retired BOK-13090
29.95 1   
Cannot be ordered at this time.
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
Total: 1387.09