CPL Makerspace e-Textile Badge Supplies

by Gella

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
49.9 2   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
11.85 3   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
289.9
You save:
31.85 (10%)
65   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
130
You save:
6.5 (5%)
65   
Total: 481.65